2EDF8275F
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels2
-
ConfigurationHigh-side and low-side, High-side, Half-Bridge
-
Input Vcc range3 V to 3.3 V
-
Input-side supply20 V
-
Isolation TypeGalvanic isolation - Functional
-
Output Current (Source)4 A
-
Output Current (Sink)8 A
-
Product Name2EDF8275F
-
QualificationIndustrial
-
Turn Off Propagation Delay37 ns
-
Turn On Propagation Delay37 ns
-
VBS UVLO (On)8 V
-
VBS UVLO (Off)7 V
-
VCC UVLO (On)2.85 V
-
Voltage Class650 V
|
OPN
|
2EDF8275FXUMA1 | |
|---|---|---|
| Product Status | not for new design | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
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
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Fast power switching w/ accurate timing
- Optimized low cost system BOM
- Robust design against switching noise
- Output-to-output channel isolation
- Input-to-output channel isolation
Benefits
- Power effic & high res PWM control
- Protection and safe operation
- Flex assign't of any driver channel
- Floating gate drive; regulatory safety